16.6.5.3 Enum iso7816_protocol_type
ISO7816 protocol type.
| Enum value | Description |
|---|---|
|
ISO7816_PROTOCOL_T_0 |
ISO7816 protocol type 0 |
|
ISO7816_PROTOCOL_T_1 |
ISO7816 protocol type 1 |
ISO7816 protocol type.
| Enum value | Description |
|---|---|
|
ISO7816_PROTOCOL_T_0 |
ISO7816 protocol type 0 |
|
ISO7816_PROTOCOL_T_1 |
ISO7816 protocol type 1 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.