16.6.5.4 Enum iso7816_successive_recv_nack
The value of ISO7816 disable successive receive NACK.
| Enum value | Description |
|---|---|
|
ISO7816_SUCCESSIVE_RECV_NACK_DISABLE |
The successive receive NACK is enable. |
|
ISO7816_SUCCESSIVE_RECV_NACK_ENABLE |
The successive receive NACK is disable. |