16.6.5.14 Enum usart_sample_adjustment
The value of sample number used for majority voting.
| Enum value | Description |
|---|---|
|
USART_SAMPLE_ADJUSTMENT_7_8_9 |
The first, middle and last sample number used for majority voting is 7-8-9 |
|
USART_SAMPLE_ADJUSTMENT_9_10_11 |
The first, middle and last sample number used for majority voting is 9-10-11 |
|
USART_SAMPLE_ADJUSTMENT_11_12_13 |
The first, middle and last sample number used for majority voting is 11-12-13 |
|
USART_SAMPLE_ADJUSTMENT_13_14_15 |
The first, middle and last sample number used for majority voting is 13-14-15 |