16.6.5.5 Enum lin_master_break_length
Length of the break field transmitted when in LIN master mode
| Enum value | Description |
|---|---|
|
LIN_MASTER_BREAK_LENGTH_13_BIT |
Break field transmission is 13 bit times |
|
LIN_MASTER_BREAK_LENGTH_17_BIT |
Break field transmission is 17 bit times |
|
LIN_MASTER_BREAK_LENGTH_21_BIT |
Break field transmission is 21 bit times |
|
LIN_MASTER_BREAK_LENGTH_26_BIT |
Break field transmission is 26 bit times |