2.6.4.4.2 Function adc_set_window_mode()
Sets the ADC window mode.
void adc_set_window_mode( struct adc_module *const module_inst, const enum adc_window_mode window_mode, const int16_t window_lower_value, const int16_t window_upper_value)
Sets the ADC window mode to a given mode and value range.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Pointer to the ADC software instance struct |
[in] | window_mode |
Window monitor mode to set |
[in] | window_lower_value |
Lower window monitor threshold value |
[in] | window_upper_value |
Upper window monitor threshold value |