2.6.4.8.3 Function adc_get_sequence_status()
Get ADC sequence status.
void adc_get_sequence_status( struct adc_module *const module_inst, bool * is_sequence_busy, uint8_t * sequence_state)
Check if a sequence is done and get last conversion done in the sequence.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Pointer to the ADC software instance struct |
[out] | is_sequence_busy |
Sequence busy status |
[out] | sequence_state |
This value identifies the last conversion done in the sequence |