27.6 Effects of a Reset
A device Reset forces all registers to their Reset state; this disables the module and returns it to its default configuration (16-bit timer). All buffer and address registers are initialized to 0000h and all status flags are reset.
By default, the pin associated with OCxA resets with the Output Compare function in control of the pin; however, this has no effect when the module is disabled.