26.3.1 Timer1 Control Register
Note:
- When Timer1 is enabled in External Synchronous Counter mode (TCS =
1, TSYNC =1, TON =1), any attempts by user software to write to the TMR1 register are ignored.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | T1CON |
| Offset: | 0x1E00 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | SIDL | TMWDIS | TMWIP | PRWIP | |||||
| Access | R/W | R/W | R/W | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TGATE | TCKPS[1:0] | TSYNC | TCS | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 15 – ON Timer1 On bit(1)
| Value | Description |
|---|---|
1 | Starts 32-bit Timer1 |
0 | Stops 32-bit Timer1 |
Bit 13 – SIDL Timer1 Stop in Idle Mode bit
| Value | Description |
|---|---|
1 | Discontinues module operation when device enters Idle mode |
0 | Continues module operation in Idle mode |
Bit 12 – TMWDIS Asynchronous Timer1 Write Disable bit
| Value | Description |
|---|---|
1 | Timer writes are ignored while a posted write to TMR1 or PR1 is synchronized to the asynchronous clock domain |
0 | Back-to-back writes are enabled in Asynchronous mode |
Bit 11 – TMWIP Asynchronous Timer1 Write in Progress bit
| Value | Description |
|---|---|
1 | Write to the timer in Asynchronous mode is pending |
0 | Write to the timer in Asynchronous mode is complete |
Bit 10 – PRWIP Asynchronous Period Write in Progress bit
| Value | Description |
|---|---|
1 | Write to the Period register in Asynchronous mode is pending |
0 | Write to the Period register in Asynchronous mode is complete |
Bit 7 – TGATE Timer1 Gated Time Accumulation Enable bit
When TCS = 1:
This bit is ignored.
When TCS = 0:
| Value | Description |
|---|---|
1 | Gated time accumulation is enabled |
0 | Gated time accumulation is disabled |
Bits 5:4 – TCKPS[1:0] Timer1 Input Clock Prescale Select bits
| Value | Description |
|---|---|
11 | 1:256 |
10 | 1:64 |
01 | 1:8 |
00 | 1:1 |
Bit 2 – TSYNC Timer1 External Clock Input Synchronization Select bit(1)
When TCS = 0:
This bit is ignored.
When TCS =1:| Value | Description |
|---|---|
1 | Synchronizes the external clock input |
0 | Does not synchronize the external clock input |