19.1 Device-Specific Information

Table 19-1. DAC Summary
DAC Module InstancesInputs per InstanceDAC OutputsClock SourcePeripheral Bus Speed
341CLKGEN7Standard
Table 19-2. High-Speed Analog Comparator Module Availability
DAC Input28-Pin36-Pin48-Pin64-PinPPS
CMP1AxxxxNo
CMP1BxxxxNo
CMP1CxxxxNo
CMP1DxxxxNo
CMP2AxxxxNo
CMP2BxxxxNo
CMP2CxxxxNo
CMP2DxxxxNo
CMP3AxxxNo
CMP3BxxxNo
CMP3CxxxxNo
CMP3DxxxxNo
Table 19-3. Slope Start Signal Selection (SLPSTRT)
Slope Start Signal SelectionSource
5-151
4PWM4 Trigger 1
3PWM3 Trigger 1
2PWM2 Trigger 1
1PWM1 Trigger 1
00
Table 19-4. Slope Stop A Signal Select bits (SLPSTOPA)
Slope Stop A Signal SelectionSource
5 - 151
4PWM4 Trigger 2
3PWM3 Trigger 2
2PWM2 Trigger 2
1PWM1 Trigger 2
00
Table 19-5. Slope Stop B Signal Select bits (SLPSTOPB)
Slope Stop B Signal SelectionSource
2 - 151
1CMP1 Out
00
Table 19-6. Hysteretic Comparator Function Input Select Bits (HCFSEL)
Hysterectic Comparator

Function Input Selection

Description
151
5 - 140
4PWM4
3PWM3
2PWM2
1PWM1
00

The calibration register FPDMDAC is located in Flash at 0x7F20B0 with the POSINLADJ, NEGINLADJ and DNLADJ bit fields. The location should be copied and written to the corresponding bit fields in the DACCTRL1 SFR at start-up.

Table 19-7. FPDMDAC Calibration Register
NameAddress Offset

Bit Field

Bit

31/23/15/7

Bit

30/22/14/6

Bit

29/21/13/5

Bit

28/20/12/4

Bit

27/19/11/3

Bit

26/18/10/2

Bit

25/17/9/1

Bit

24/16/8/0

FPDMDAC0x0B031:24Reserved———CFG_DAC_FILTER[3:0]
23:16——POSINLADJ[5:0]
15:8—NEGINLADJ[6:0]
7:0———DNLADJ[4:0]