35.3.1.1 Interrupts Coincident with Power Save Instructions
Any interrupt that coincides with the execution of a
PWRSAV instruction is held off until entry into
Sleep or Idle mode has completed. If the interrupt is a wake-up event, it
will then wake up the device and execute.