28.1 Device-Specific Information
| CLC Module Instances | Inputs per Instance | CLC Outputs | Peripheral Bus Speed |
|---|---|---|---|
| 4 | 8 | 4 | Slow |
| Value (binary) | Description |
|---|---|
111 | SCCP4 auxiliary output |
110 | SCCP2 auxiliary output |
101 | CLKGEN13 |
100 | REFO1 clock output |
011 | INTRC/LPRC clock source |
010 | CLC3 out |
001 | Slow peripheral clock (system clock/4) |
000 | CLCINA I/O pin |
| Value (binary) | Description |
|---|---|
111 | SCCP2 OCMP output |
110 | SCCP1 OCMP output |
101 | SCCP2 trigger output |
100 | SCCP1 trigger output |
011 | UART1 TX output |
010 | Comparator 1 output |
001 | CLC2 output |
000 | CLCINB I/O pin |
| Value (binary) | Description |
|---|---|
111 | SCCP4 OCMP output |
110 | SCCP3 OCMP output |
101 | CLC4 out |
100 | UART1 RX input |
011 | SPI1 Output (SDOx) |
010 | Comparator 2 output |
001 | CLC1 output |
000 | CLCINC I/O pin |
| Value (binary) | Description |
|---|---|
111 | SCCP3 auxiliary out |
110 | SCCP1 auxiliary out |
101 | CLCIND I/O pin |
100 | Reserved |
011 | SPI1 Input (SDIx)(1) |
010 | Comparator 3 output |
001 | CLC2 output |
000 | PWM Event A |
|
Note:
| |