17.7.1 Operation in Sleep Mode
When the device enters Sleep mode, the clocks available to the PWM are disabled. All enabled PWM output pins that were in operation prior to entering Sleep mode will be frozen in their current output states. If the application circuit can be damaged by this condition, the outputs must be placed into a safe state before executing the PWRSAV instruction to enter Sleep mode.