8.1 Device-Specific Information
Table 8-1 summarizes the available data memory size and the start and end addresses for X and Y RAM spaces.
| Device Variant | Data Memory | X RAM | Y RAM | ||||
|---|---|---|---|---|---|---|---|
| Memory | Start Address | End Address | Memory | Start Address | End Address | ||
| PIC32AK3208GC410XX | 16 Kbytes | 8 Kbytes | 0x004000 | 0x006000 | 8 Kbytes | 0x006000 | 0x008000 |
| PIC32AK6416GC410XX | 16 Kbytes | 8 Kbytes | 0x004000 | 0x006000 | 8 Kbytes | 0x006000 | 0x008000 |
| PIC32AK1216GC410XX | 8 Kbytes | 8 Kbytes | 0x004000 | 0x005000 | 8 Kbytes | 0x005000 | 0x006000 |
|
Note: Any initiator can access both X and Y RAM.
| |||||||