15.4.7.4 Write Protection
To avoid erroneous software, write which impact result of the module has false detection.
The LOCK and WREN are register bits located in module to control the register write.
| LOCK | WREN | Access Permission |
|---|---|---|
0 | 0 | Registers write access disabled(1) |
0 | 1 | Registers write access enabled(2) |
1 | x | Registers write access disabled(1) |
|
Note:
| ||