24.3.3 SENTx Control Register 3

Note:
  1. In Transmit Mode the module will not produce a Pause period with less than 12 ticks, regardless of the FRMTIMESYNCMIN[15:0] value. FRMTIMESYNCMIN[15:0] values beyond 2047 will have no effect on the length of a data frame.
Table 24-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: SENTxCON3
Offset: 0x0019C8, 0x0019E8

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 FRMTIMESYNCMIN[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 FRMTIMESYNCMIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 15:0 – FRMTIMESYNCMIN[15:0]

Module in Transmit Mode (RCVEN = 0):

FRMTIMESYNCMIN[15:0]: This register value specifies the total number of ticks in a data frame if PPP = 1.(1)

Module in Receive Mode (RCVEN = 1):

FRMTIMESYNCMIN[15:0]: This register value specifies the minimum time limit for a valid Sync period.