34.3.1 Enabling and Disabling the DMT Module
The DMT module can be enabled through software by writing to the DMTCON register. Software can enable the DMT by setting the ON (DMTCON[15]) bit in the Deadman Timer Control register. The ON bit is a write once bit, and disabling the DMT in software is not possible.