4.2.1 Packaging Decoupling Capacitors
(Ask a Question)RT PolarFire 1.0 mm pitch package contains decoupling capacitors to support high-speed I/O operation.
The following table lists the packaging decoupling capacitors contained in the LG1509/CB1509/CG1509 packages.
| Power Supply | 1 mm Pitch | |
|---|---|---|
| Caps available | Value | |
| VDDI0 | 3 | 0.18 µF (x3) |
| VDDI1 | 2 | 0.18 µF (x2) |
| VDDI2 | 3 | 0.18 µF (x3) |
| VDDI4 | 4 | 0.18 µF (x4) |
| VDDI5 | 4 | 0.18 µF (x4) |
| VDDI6 | 3 | 0.18 µF (x3) |
| VDDI7 | 3 | 0.18 µF (x3) |
| VDD | 7 | 0.18 µF (x7) |
| VDD18 | 2 | 0.18 µF (x2) |
| VDDA | 4 | 4.7 nF (x1) 2.2 nF (x2) 1.0 nF (x1) |