4.1.1 Supported I/O Features

The following table lists the I/O features supported on HSIO and GPIO.

Table 4-1. Supported I/O Features
I/O FeatureHSIOGPIOAdditional Information
Programmable ON/OFF clamp—Yes—
Hot-plug—Yes—
Cold sparingYesYes—
True differential output driver—Yes—
Programmable ON/OFF 100Ω differential termination—Yes—
PVT-compensated output driveYesYes—
Programmable slew control—Yes—
PVT compensated slew controlYes——
Programmable input hysteresisYesYes—
Mobile industry processor interface (MIPI) (input)—YesHigh-speed and low-power
MIPI (output)—YesHigh-speed
Important: HSIO is pseudo-cold spare, that is, it requires the spare device to have its HSIO VDDI banks powered up to prevent I/O leakage through the ESD diodes.