28.5.8 Interrupt Control A
Writing a ‘1’ to any bit in this register enables the
corresponding interrupt in the Interrupt Flags A (INTFLAGSA) register.
Writing a ‘0’ to any bit in this register disables the
corresponding interrupt in INTFLAGSA.
| Name: | INTCTRLA |
| Offset: | 0x7 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SOF | SUSPEND | RESUME | RESET | STALLED | UNF | OVF | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |