28.5.4 Device Address
| Name: | ADDR |
| Offset: | 0x3 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADDR[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 6:0 – ADDR[6:0] Device Address
This bit field contains the USB address the device will respond to.
| Name: | ADDR |
| Offset: | 0x3 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADDR[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
This bit field contains the USB address the device will respond to.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.