28.5.13 Endpoint n OUT Status Set
| Name: | STATUS[n].OUTSET |
| Offset: | 0x41 + n*0x04 [n=0..15] |
| Reset: | 0x00 |
| Property: | W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RMWSTATUS[7:0] | |||||||||
| Access | W | W | W | W | W | W | W | W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – RMWSTATUS[7:0] Read-Modify-Write Endpoint n STATUS
Write bits in this bit field to ‘1’ to perform the desired
bitwise read-modify-write operation to the corresponding bit positions
in the endpoint (EPn) STATUS register. Refer to the register
description of the EPn.STATUS register for the individual bit field
names and descriptions.