37.4 Supply Voltage
| Symbol | Min. | Typ. ✝ | Max. | Units | Conditions |
|---|---|---|---|---|---|
| Supply Voltage(1) | |||||
| VDD |
1.8 | — |
5.5 |
V | |
| Slew Rate | — | — | 1.5 | V/µs | 1.8V ≤ VDD ≤ 5.5V |
| VDD Range for Operating the USB Voltage Regulator | |||||
| VDDU |
3.9 | — |
VDD_MAX |
V | VDDU = VDD |
| Supply Voltage for USB Transceiver | |||||
| VUSB | 3.0 | 3.3 | 3.6 |
V | |
| Quiescent Input Current of the USB Regulator | |||||
| IQ | 180 | µA | USB regulator without load | ||
| RAM Data Retention(2) | |||||
| VDR |
1.7 |
— |
— |
V | Device in Power-Down mode |
| Power-on Reset Release Voltage(4) | |||||
| VPOR |
— |
1.6 |
— |
V | BOD disabled(3) |
| tPOR |
— |
1 |
— |
μs | BOD disabled(3) |
| Power-on Reset Re-Arm Voltage(4) | |||||
| VPORR |
— | 1.25 |
— |
V | BOD disabled(3) |
| tPORR |
— |
2.7 |
— |
μs | BOD disabled(3) |
| VDD Rise Rate to Ensure Internal Power-on Reset Signal(4) | |||||
| SVDD | 0.05 |
— |
— | V/ms | BOD disabled(3) |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. Note:
| |||||
Note:
- When POR is low, the device is held in Reset