37.14 SPI

Figure 37-5. SPI - Timing Requirements in Host Mode
Table 37-19. SPI - Timing Characteristics in Host Mode
SymbolDescriptionMin.Typ.Max.UnitCondition
fSCK (1)SCK clock frequencyfCLK_PER/2MHz
TSCK (1)SCK period2×TCLK_PERns
tSCKWSCK high/low width0.5×TSCKns
tMOSMOSI valid before SCK0.5×TSCKns
tMOHMOSI hold after SCK0.5×TSCKns
tMISMISO setup to SCKTSCKns
tMIHMISO hold after SCK0ns
  1. These parameters are characterized but not tested in production.
Figure 37-6. SPI - Timing Requirements in Client Mode
Table 37-20. SPI - Timing Characteristics in Client Mode
SymbolDescriptionMin.Typ.Max.UnitCondition
fSSCK (1)Client SCK clock frequencyfCLK_PER/6MHz
TSSCK (1)Client SCK period6×TCLK_PERns
tSSCKW (1)SCK high/low width3×TCLK_PER ns
tSIS (1)MOSI setup to SCK0ns
tSIH (1)MOSI hold after SCK3×TCLK_PER ns
tSSS (1)SS low before SCKTCLK_PERns
tSSH (1)SS high after SCKTCLK_PERns
tSOSMISO valid after SCKtSR (2)nsfSSCK≥fCLK_PER/6
fSSCK<fCLK_PER/6
tSOSSMISO setup after SS lowtSR (2)ns
tSOSHMISO hold after SS lowtSR (2)ns
  1. These parameters are characterized but not tested in production.
  2. tSR is the I/O pin rise time.