37.11 RSTCTRL
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| tRST * | RESET pin pulse-width low to ensure a Reset | 2.5 | — | — | μs | |
| RRST_UP * | RESET pin pull-up resistor | — | 35 | — | kΩ | |
| TWDT * | Watchdog Timer time-out period | — | 500 | — | ms | 1:512 Prescaler |
| TSUT * | Power-up timer period | — | 64 | — | ms | SUT = 0x07 |
| TOST * | Oscillator start-up timer period(1) | — | 1024 | — | cycles | |
| VBOD | Brown-out Detect Voltage(2) | 1.80 | 1.90 | 2.10 | V | BODLEVEL0 |
| 2.30 | 2.45 | 2.65 | BODLEVEL1 | |||
| 2.55 | 2.70 | 2.90 | BODLEVEL2 | |||
| 2.70 | 2.85 | 3.05 | BODLEVEL3 | |||
| VBOD_HYS | Brown-out Detect hysteresis | — | 44 | — | mV | |
| tBOD_ST | Brown-out Detect start-up time | — | 1.9 | — | μs | |
| tBOD_128HZ | BOD Response Time Sampling mode @128 Hz | — | 7.81 | — | ms | SAMPFREQ = 0 |
| tBOD_32HZ | BOD Response Time Sampling mode @32 Hz | — | 31.25 | — | ms | SAMPFREQ = 1 |
| tBOD_RST | Brown-out reset response time | — | 3 | — | μs | |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. Note:
| ||||||
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| VDET * | Voltage detection threshold | 1 | 5 | 10 | % of BOD threshold | VLMLVL = 0x01 |
| 9 | 15 | 22 | VLMLVL = 0x02 | |||
| 19 | 25 | 32 | VLMLVL = 0x03 | |||
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. | ||||||