37.7 I/O Pins
General I/O Pins
| Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| Input Low Voltage | ||||||
| VIL | I/O PORT: | |||||
| — | — | 0.2×VDD | V | INLVL selecting ST(1) | |
| — | — | 0.3×VDD | V | ||
| — | — | 0.8 | V | ||
| — | — | 0.9 | V | INLVL selecting
TTL(1) | |
| RESET pin | — | — | 0.2×VDD | V | ||
| Input High Voltage | ||||||
| VIH | I/O PORT: | |||||
| 0.8×VDD | — | — | V | ||
| 0.7×VDD | — | — | V | ||
| 1.35 | — | — | V |
0°C ≤ TA ≤ +85°C, 2.5V ≤ VDD ≤ 5.5V | |
| 1.45 | — | — | V |
-40°C ≤ TA ≤ +85°C, 1.8V ≤ VDD ≤ 5.5V | ||
| 1.2 | — | — | V | ||
| RESET Pin | 0.8×VDD | — | — | V | ||
| Input Leakage Current(2) | ||||||
| IIL | I/O PORTS | — | ±5 | ±125 | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA = 85°C |
| RESET Pin(3) | — | ±50 | ±200 | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA = 85°C | |
| Pull-up Current | ||||||
| IPUR | — | 150 | 200 | μA | VDD = 3.0V, VPIN = GND | |
| Output Low Voltage | ||||||
| VOL | Standard I/O ports | — | — | 0.6 | V | IOL = 10 mA, VDD = 3.0V |
| Output High Voltage | ||||||
| VOH | Standard I/O ports | VDD-0.7 | — | — | V | IOH = 6 mA, VDD = 3.0V |
| I/O Rise Time | ||||||
| tSR | Rising | — | 45 | — | ns | PORTCTRL.SRL = 0x01 |
| Rising | — | 22 | — | ns | PORTCTRL.SRL = 0x00 | |
| Falling | — | 30 | — | ns | PORTCTRL.SRL = 0x01 | |
| Falling | — | 16 | — | ns | PORTCTRL.SRL = 0x00 | |
| Pin Capacitance | ||||||
| CIO | All I/O pins | — | 5 | — | pF | |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. Note:
| ||||||
USB Pins
| Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions |
|---|---|---|---|---|---|---|
| Input Leakage Current(1) | ||||||
| IILUD | Input leakage on USB data pins DM | — | ±5 | ±125 | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA= 85°C |
| Input leakage on USB data pins DP | — | ±5 | ±125 | nA | GND ≤ VPIN ≤ VDD, pin at high-impedance, TA= 85°C | |
| I/O Rise Time | ||||||
| DP rising | — | 13 | — | ns | ||
| DM rising | — | 13 | — | ns | ||
| DP falling | — | 14 | — | ns | ||
| DM falling | — | 14 | — | ns | ||
| Input Capacitance | ||||||
| CUD | Input capacitance on USB data pins DM | — | 15 | 100 | pF | pin at high-impedance |
| Input capacitance on USB data pins DP | — | 15 | 100 | pF | pin at high-impedance | |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. Load condition is 50 pF. These parameters are for design guidance only and are not tested. Note:
| ||||||