37.15 TWI
| Symbol | Description | Min. | Typ. | Max. | Unit | Condition |
|---|---|---|---|---|---|---|
| fSCL | SCL clock frequency | 0 | — | 1000 | kHz | Max. frequency requires system clock at 10 MHz |
| 0 | — | 400 | kHz | For VDD < 2.2V | ||
| VIH | Input high voltage | 0.7×VDD | — | — | V | |
| VIL | Input low voltage | — | — | 0.3×VDD | V | |
| VHYS | Hysteresis of Schmitt Trigger inputs | 0.1×VDD | 0.4×VDD | V | ||
| VOL | Output low voltage | — | — | 0.2xVDD | V | Iload = 20 mA, Fast mode+ |
| — | — | 0.4V | Iload = 3 mA, Normal mode, VDD > 2V | |||
| — | — | 0.2×VDD | Iload = 3 mA, Normal mode, VDD ≤ 2V | |||
| IOL | Low level output current | 3 | — | — | mA | fSCL ≤ 400 kHz, VOL = 0.4V |
| 20 | — | — | fSCL ≤ 1 MHz, VOL = 0.4V | |||
| CB | Capacitive load for each bus line | — | — | 400 | pF | fSCL ≤ 100 kHz |
| — | — | 400 | fSCL ≤ 400 kHz | |||
| — | — | 550 | fSCL ≤1 MHz | |||
| tR | Rise time for both SDA and SCL | — | — | 1000 | ns | fSCL ≤ 100 kHz |
| 20 | — | 300 | fSCL ≤ 400 kHz | |||
| — | — | 120 | fSCL ≤ 1 MHz | |||
| tOF | Output fall time from VIHmin to VILmax | — | — | 250 | ns |
fSCL ≤ 100 kHz 10 pF < CB < 400 pF |
| 20×(VDD/5.5V) | — | 250 |
fSCL ≤ 400 kHz 10 pF < CB < 400 pF | |||
| 20×(VDD/5.5V) | — | 120 |
fSCL ≤ 1 MHz 10 pF < CB < 400 pF | |||
| tSP | Spikes suppressed by the input filter | 0 | — | 50 | ns | |
| IL | Input current for each I/O pin | — | — | 1 | µA | 0.1×VDD < VI < 0.9×VDD |
| CI | Capacitance for each I/O pin | — | — | 10 | pF | |
| RP | Value of pull-up resistor | (VDD-VOL(max)) /IOL | — | 1000 ns/(0.8473×CB) | Ω | fSCL ≤ 100 kHz |
| — | — | 300 ns/(0.8473×CB) | fSCL ≤ 400 kHz | |||
| — | — | 120 ns/(0.8473×CB) | fSCL ≤ 1 MHz | |||
| tHD_STA | Hold time (repeated) Start condition | 4.0 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.26 | — | — | fSCL ≤ 1 MHz | |||
| — | 2.1 | — | TSCL | Start | ||
| — | 3.1 | — | Repeated Start | |||
| TLOW | Low period of SCL Clock | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
| 1.3 | — | — | fSCL ≤ 400 kHz | |||
| 0.5 | — | — | fSCL ≤ 1 MHz | |||
| THIGH | High period of SCL Clock | 4.0 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.26 | — | — | fSCL ≤ 1 MHz | |||
| tSU_STA | Setup time for a repeated Start condition | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.26 | — | — | fSCL ≤ 1 MHz | |||
| — | 3 | — | TSCL | |||
| tHD_DAT | Data hold time | — | 0 | — | ns | SDAHOLD[1:0] =
0x0 |
| 30 | — | 300 | SDAHOLD[1:0] =
0x1 | |||
| 120 | — | 420 | SDAHOLD[1:0] =
0x2 | |||
| 300 | — | 900 | SDAHOLD[1:0] =
0x3 | |||
| tSU_DAT | Data setup time | 250 | — | — | ns | fSCL ≤ 100 kHz |
| 100 | — | — | fSCL ≤ 400 kHz | |||
| 50 | — | — | fSCL ≤ 1 MHz | |||
| tSU_STO | Setup time for Stop condition | 4 | — | — | µs | fSCL ≤ 100 kHz |
| 0.6 | — | — | fSCL ≤ 400 kHz | |||
| 0.26 | — | — | fSCL ≤ 1 MHz | |||
| — | 2 | — | TSCL | |||
| tBUF | Bus free time between a Stop and Start condition | 4.7 | — | — | µs | fSCL ≤ 100 kHz |
| 1.3 | — | — | fSCL ≤ 400 kHz | |||
| 0.5 | — | — | fSCL ≤ 1 MHz | |||
| — | 2 | — | TSCL | |||
|
Note: I2C
Fm+ is supported only for above 2.7V.
| ||||||