37.13 USART
| Symbol | Description | Min. | Typ. | Max. | Unit | Condition |
|---|---|---|---|---|---|---|
| fSCK | SCK clock frequency | — | — | fCLK_PER/2 | MHz | |
| TSCK | SCK period | 2×TCLK_PER | — | — | ns | |
| tSCKW | SCK high/low width | — | 0.5×TSCK | — | ns | |
| tSCKR | SCK rise time | — | 2.7 | — | ns | |
| tSCKF | SCK fall time | — | 2.7 | — | ns | |
| tMIS | MISO setup to SCK | — | 10 | — | ns | |
| tMIH | MISO hold after SCK | — | 10 | — | ns | |
| tMOS | MOSI setup to SCK | — | 0.5×TSCK | — | ns | |
| tMOH | MOSI hold after SCK | — | 1.0 | — | ns |