2.109.24 SENT_TRANSMIT_STATUS Enum
C
typedef enum
{
SENT_TRANSMIT_SYNCTXEN = 0x1, /**< Synchronization Period Status Transmit Enable bit */
SENT_TRANSMIT_NIBBLE1 = 0x10, /**< Module is transmitting Data Nibble 1 */
SENT_TRANSMIT_NIBBLE2 = 0x20, /**< Module is transmitting Data Nibble 2 */
SENT_TRANSMIT_NIBBLE3 = 0x30, /**< Module is transmitting Data Nibble 3 */
SENT_TRANSMIT_NIBBLE4 = 0x40, /**< Module is transmitting Data Nibble 4 */
SENT_TRANSMIT_NIBBLE5 = 0x50, /**< Module is transmitting Data Nibble 5 */
SENT_TRANSMIT_NIBBLE6 = 0x60, /**< Module is transmitting Data Nibble 6 */
SENT_TRANSMIT_CRC = 0x70, /**< Module is transmitting Data CRC */
SENT_TRANSMIT_PAUSEPERIOD = 0x80 /**< Indicates whether the module is transmitting a Pause period */
}SENT_TRANSMIT_STATUS;
Summary
Defines the SENT transmit status.
Description
This enum defines the SENT transmit status. More than one of these values may be OR'd together to create a complete status value. To test a value of this type, the bit of interest must be AND'ed with value and checked to see if the result is non-zero.
Remarks
None.