2.109.7 SENTx_IsTransmissionComplete Function
C
/* x refers to the instance number */
bool SENTx_IsTransmissionComplete(void)
Summary
Returns the transmit complete status when SENT Peripheral acts as a transmitter.
Description
This function checks the status of the SENT transmission to determine if the current transmission has been completed.
Precondition
Ensure that the SENTx Peripheral is properly initialized, enabled and configured before calling this function.
Parameters
None.
Returns
true - SENTx transmit completed.
false - SENTx transmit not completed.
Example
struct SENT_DATA_TRANSMIT data; data.data1 = 0x01; data.data2 = 0x02; data.data3 = 0x03; data.status = 0x00; SENT1_Initialize(); SENT1_Transmit(&data); while(!SENT1_IsTransmissionComplete()); { }
Remarks
None.