2.109.21 SENT_RECEIVE_STATUS Enum
C
typedef enum
{
SENT_RECEIVE_SYNCTXEN = 0x1, /**< Synchronization Period Receive Enable bit */
SENT_RECEIVE_RXIDLE = 0x2, /**< Indicates whether The SENTx data bus has been Idle (high) for a period of SYNCMAX or greater */
SENT_RECEIVE_FRAMEERR = 0x4, /**< Indicates whether data nibble was received with less than 12 Tick periods or greater than 27 Tick periods */
SENT_RECEIVE_CRCERR = 0x8, /**< Indicates whether a CRC error occurred for the data nibbles in SENTxDATH/L */
SENT_RECEIVE_NIBBLE1 = 0x10, /**< Module is receiving Data Nibble 1*/
SENT_RECEIVE_NIBBLE2 = 0x20, /**< Module is receiving Data Nibble 2*/
SENT_RECEIVE_NIBBLE3 = 0x30, /**< Module is receiving Data Nibble 3*/
SENT_RECEIVE_NIBBLE4 = 0x40, /**< Module is receiving Data Nibble 4*/
SENT_RECEIVE_NIBBLE5 = 0x50, /**< Module is receiving Data Nibble 5*/
SENT_RECEIVE_NIBBLE6 = 0x60, /**< Module is receiving Data Nibble 6*/
SENT_RECEIVE_CRC = 0x70, /**< Module is receiving Data CRC*/
SENT_RECEIVE_PAUSEPERIOD = 0x80 /**< Indicates whether the module is receiving a Pause period */
}SENT_RECEIVE_STATUS;
Summary
Defines the SENT receive status.
Description
Defines the enum for SENT receive status. More than one of these values may be OR'd together to create a complete status value. To test a value of this type, the bit of interest must be AND'ed with value and checked to see if the result is non-zero.
Remarks
None