2.109.23 SENT_TRANSMIT_MODE Enum
C
typedef enum
{
SENT_TRANSMIT_ASYNCHRONOUS,
SENT_TRANSMIT_SYNCHRONOUS
}SENT_TRANSMIT_MODE;
Summary
Defines the sent transmission mode (Asynchronous and Synchronous)
Description
This enum defines the modes of transmission available for SENT when it acts like a transmitter. There are two types of modes of transmission.
1. Asynchronous: Data frames are sent continuously.
2. Synchronous: Data frames are sent one by one when the SYNCTXEN bit is anabled.
Remarks
None.