2.109.18 SENT_ERROR_CALLBACK Typedef
C
typedef void (*SENT_ERROR_CALLBACK)(uintptr_t context);
Summary
Defines a function pointer type for a callback function when error occurs.
Description
The SENT_ERROR_CALLBACK typedef defines a function pointer type for a callback function that is invoked when an error is encountered while receiving the data.