2.109.17 SENT_DATA_TRANSMIT Struct
C
typedef struct
{
uint8_t crc:4; /**< Defines the CRC field */
uint8_t data1:4; /**< Defines the first data nibble field */
uint8_t data2:4; /**< Defines the second data nibble field */
uint8_t data3:4; /**< Defines the third data nibble field */
uint8_t data4:4; /**< Defines the fourth data nibble field */
uint8_t data5:4; /**< Defines the fifth data nibble field */
uint8_t data6:4; /**< Defines the sixth data nibble field */
uint8_t status:4; /**< Defines the status field */
}SENT_DATA_TRANSMIT;
Summary
This data structure configures the SENT data packet.
Description
This data type is used to configure the SENT data packet.
Remarks
None.