2.32.23 DMAC_DATA_PATTERN_SIZE Enum
C
typedef enum { /* pattern size is of 1 byte */ DMAC_DATA_PATTERN_SIZE_1_BYTE, /* pattern size is of 2 bytes */ DMAC_DATA_PATTERN_SIZE_2_BYTE } DMAC_DATA_PATTERN_SIZE;
Summary
Identifies the pattern size for data matching
Description
This data type Identifies size of pattern data which will be matched with transmitted data.
Remarks
None.