2.56.25 I2C_CLIENT_ACK_STATUS Enum
C
/* I2C client mode */
typedef enum
{
I2C_CLIENT_ACK_STAT_RECEIVED_ACK = 0,
I2C_CLIENT_ACK_STAT_RECEIVED_NAK,
} I2C_CLIENT_ACK_STATUS;
Summary
I2C Client Acknowledgement Status Enums.
Description
Defines the enum for the I2C client acknowledgement. Enum of this type is returned by the I2Cx_LastByteAckStatusGet() function.
Remarks
None.