2.56.28 I2C_CLIENT_TRANSFER_DIR Enum

C

/* I2C client mode */

typedef enum
{
    
    I2C_CLIENT_TRANSFER_DIR_WRITE = 0,      /* I2C Master is writing to client */
    I2C_CLIENT_TRANSFER_DIR_READ  = 1,      /* I2C Master is reading from client */
    
}I2C_CLIENT_TRANSFER_DIR;

Summary

I2C Client Transfer Direction Enums.

Description

Defines the enum for I2C data transfer direction. The transfer direction of this type is returned by the I2Cx_TransferDirGet() function.

Remarks

None.