10.2.2 DMA Registers

The DMA Controller uses a number of registers to control its operation. The number of registers depends on the number of channels implemented for a particular device.

There are always four module-level registers (one control and three buffer/address):

  • DMACON: DMA Engine Control Register (DMACON)
  • DMAH and DMAL: DMA High and Low Address Limit Registers
  • DMABUF: DMA Transfer Data Buffer

Each of the DMA channels implements five registers (two control and three buffer/address):

  • DMACHn: DMA Channel n Control Register (DMACHn)
  • DMAINTn: DMA Channel n Interrupt Register (DMAINTn)
  • DMASRCn: DMA Data Source Address Pointer for Channel n Register
  • DMADSTn: DMA Data Destination Address Pointer for Channel n Register
  • DMACNTn: DMA Transaction Counter for 
Channel n Register

The following registers support 24-bit address access for this device family:

  • DMAHIGHLOWH: DMA High and Low Address Extended Limit Register
  • DMASRCDSTHn: DMA Data Source and Destination Extended Address Pointer Channel n Register

For dsPIC33CK1024MP710 family devices, there are a total of 53 registers.