10.2.4 DMA Trigger Sources

Table 10-1. DMA Channel Trigger Sources
CHSEL[6:0]Trigger (Interrupt)CHSEL[6:0]Trigger (Interrupt)CHSEL[6:0]Trigger (Interrupt)
0x00INT0 – External Interrupt 00x26SENT2 TX/RX0x4B(Reserved, do not use)
0x01SCCP1 IC/OC Interrupt0x27ADC1 Group Convert Done0x4C(Reserved, do not use)
0x02SPI1 Receiver0x28ADC Done AN00x4D(Reserved, do not use)
0x03SPI1 Transmitter0x29ADC Done AN10x4E(Reserved, do not use)
0x04UART1 Receiver0x2AADC Done AN20x4F(Reserved, do not use)
0x05UART1 Transmitter0x2BADC Done AN30x50(Reserved, do not use)
0x06ECC Single-Bit Error0x2CADC Done AN40x51(Reserved, do not use)
0x07NVM Write Complete0x2DADC Done AN50x52(Reserved, do not use)
0x08INT1 – External Interrupt 10x2EADC Done AN60x53(Reserved, do not use)
0x09SI2C1 – I2C1 Client Event0x2FADC Done AN70x54(Reserved, do not use)
0x0AMI2C1 – I2C1 Host Event0x30ADC Done AN80x55(Reserved, do not use)
0x0BINT2 – External Interrupt 20x31ADC Done AN90x56(Reserved, do not use)
0x0CSCCP2 IC/OC Interrupt0x32ADC Done AN100x57PWM Event D
0x0DINT3 – External Interrupt 30x33ADC Done AN110x58PWM Event E
0x0EUART2 Receiver0x34ADC Done AN120x59PWM Event F
0x0FUART2 Transmitter0x35ADC Done AN13(Reserved, do not use)(Reserved, do not use)
0x10SPI2 Receiver0x36ADC Done AN14(Reserved, do not use)(Reserved, do not use)
0x11SPI2 Transmitter0x37ADC Done AN150x5CSCCP7 Interrupt
0x12SCCP3 IC/OC Interrupt0x38ADC Done AN160x5DSCCP8 Interrupt
0x13

SI2C2 – I2C2 Client Event

0x39ADC Done AN170x5E(Reserved, do not use)
0x14

MI2C2 – I2C2 Host Event

0x3AADC Done AN180x5F(Reserved, do not use)
0x15SCCP4 IC/OC Interrupt0x3BADC Done AN190x60CLC3 Positive Edge Interrupt
0x16SCCP5 IC/OC Interrupt0x3CADC Done AN200x61CLC4 Positive Edge Interrupt
0x17SCCP6 IC/OC Interrupt0x3DADC Done AN210x62SPI3 Receiver
0x18CRC Generator Interrupt0x3EADC Done AN220x63SPI3 Transmitter
0x19PWM Event A0x3FADC Done AN230x64SI2C3 – I2C3 Client Event
0x1BPWM Event B0x40AD1FLTR0 – Oversample Filter 00x65MI2C3 – I2C3 Host Event
0x1CPWM

Generator 1

0x41AD1FLTR1 – Oversample Filter 10x66SPI3 – Fault Interrupt
0x1DPWM

Generator 2

0x42AD1FLTR2 – Oversample Filter 20x67MCCP9
0x1EPWM

Generator 3

0x43AD1FLTR3 – Oversample Filter 30x68UART3 Receiver
0x1FPWM

Generator 4

0x44CLC1 Positive Edge Interrupt0x69UART3 Transmitter
0x20PWM

Generator 5

0x45CLC2 Positive Edge Interrupt0x6AADC Done AN24
0x21PWM

Generator 6

0x46SPI1 – Fault Interrupt0x6BADC Done AN25
0x22PWM

Generator 7

0x47SPI2 – Fault Interrupt0x6CPMP Event
0x23PWM

Generator 8

0x48ADC Done AN260x6DPMP Error
0x24PWM Event C0x49ADC Done AN270x6E-0x7F(Reserved, do not use)
0x25SENT1 TX/RX0x4A(Reserved, do not use)