16.5.12 UARTx Timing Parameter 3 Register High
| Name: | UxP3H |
| Offset: | 0x552, 0x132, 0xF1A |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P3[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – P3[23:16] Parameter 3 High bits
Smart Card Mode:
Waiting Time Counter bits (bits[23:16]).
Other Modes:
Not used.