16.5.1 UARTx Configuration Register

Note:
  1. R/HS/HC in DMX and LIN mode.

Legend: HC = Hardware Clearable bit; HS = Hardware Settable bit

Name: UxMODE
Offset: 0x538, 0x118, 0xF00

Bit 15141312111098 
 UARTEN USIDLWAKERXBIMD BRKOVRUTXBRK 
Access R/WR/WR/WR/WR/WR/W/HC 
Reset 000000 
Bit 76543210 
 BRGHABAUDUTXENURXENMOD[3:0] 
Access R/WR/W/HCR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – UARTEN UART Enable bit

ValueDescription
1

UART is ready to transmit and receive

0

UART state machine, FIFO Buffer Pointers and counters are reset; registers are readable and writable

Bit 13 – USIDL UART Stop in Idle Mode bit

ValueDescription
1

Discontinues module operation when device enters Idle mode

0

Continues module operation in Idle mode

Bit 12 – WAKE Wake-up Enable bit

ValueDescription
1

Module will continue to sample the RX pin – interrupt generated on falling edge, bit cleared in hardware on following rising edge; if ABAUD is set, Auto-Baud Detection (ABD) will begin immediately

0

RX pin is not monitored nor rising edge detected

Bit 11 – RXBIMD Receive Break Interrupt Mode bit

ValueDescription
1

RXBKIF flag when a minimum of 23 (DMX)/11 (asynchronous or LIN/J2602) low bit periods are detected

0

RXBKIF flag when the Break makes a low-to-high transition after being low for at least 23/11-bit periods

Bit 9 – BRKOVR Send Break Software Override bit

Overrides the TX Data Line:

ValueDescription
1

Makes the TX line active (Output 0 when UTXINV = 0, Output 1 when UTXINV = 1)

0

TX line is driven by the shifter

Bit 8 – UTXBRK  UART Transmit Break bit(1)

ValueDescription
1

Sends Sync Break on next transmission; cleared by hardware upon completion

0

Sync Break transmission is disabled or has completed

Bit 7 – BRGH High Baud Rate Select bit

ValueDescription
1

High Speed: Baud rate is baudclk/4

0

Low Speed: Baud rate is baudclk/16

Bit 6 – ABAUD Auto-Baud Detect Enable bit (read-only when MOD[3:0] = 1xxx)

ValueDescription
1

Enables baud rate measurement on the next character – requires reception of a Sync field (55h); cleared in hardware upon completion

0

Baud rate measurement is disabled or has completed

Bit 5 – UTXEN UART Transmit Enable bit

ValueDescription
1

Transmit enabled – except during Auto-Baud Detection

0

Transmit disabled – all transmit counters, pointers and state machines are reset; TX buffer is not flushed, status bits are not reset

Bit 4 – URXEN UART Receive Enable bit

ValueDescription
1

Receive enabled – except during Auto-Baud Detection

0

Receive disabled – all receive counters, pointers and state machines are reset; RX buffer is not flushed, status bits are not reset

Bits 3:0 – MOD[3:0] UART Mode bits

ValueDescription
Other

Reserved

1111

Smart card

1110

IrDA®

1101

Reserved

1100

LIN Commander/Responder

1011

LIN Responder only

1010

DMX

1001

Reserved

1000

Reserved

0111

Reserved

0110

Reserved

0101

Reserved

0100

Asynchronous 9-bit UART with address detect, ninth bit = 1 signals address

0011

Asynchronous 8-bit UART without address detect, ninth bit is used as an even parity bit

0010

Asynchronous 8-bit UART without address detect, ninth bit is used as an odd parity bit

0001

Asynchronous 7-bit UART

0000

Asynchronous 8-bit UART