16.5.10 UARTx Timing Parameter 2 Register
| Name: | UxP2 |
| Offset: | 0x54E, 0x12E, 0xF16 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| P2[8] | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P2[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 8:0 – P2[8:0] Parameter 2 bits
DMX RX:
The first byte number to receive – 1, not including Start code (bits[8:0]).
LIN Responder TX:
Number of bytes to transmit (bits[7:0]).
Asynchronous RX with Address Detect:
Address to start matching (bits[7:0]).
Smart Card Mode:
Block Time Counter bits. This counter is operated on the bit clock whose period is always equal to one ETU (bits[8:0]).
Other Modes:
Not used.