8.2.2.12 Interrupt Change Notification Flag for PORTx Register
| Name: | CNFx |
| Offset: | 0xE16, 0xE32, 0xE4E, 0xE6A, 0xE86, 0xEA2 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNFx[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNFx[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CNFx[15:0] Interrupt Change Notification Flag for PORTx bits
When CNSTYLE (CNCONx[11]) = 1:
| Value | Description |
|---|---|
1 |
An enabled edge event occurred on the PORTx[n] pin |
0 |
An enabled edge event did not occur on the PORTx[n] pin |