8.2.2.11 Interrupt Change Notification Edge Select for PORTx Register
| Name: | CNEN1x |
| Offset: | 0xE14, 0xE30, 0xE4C, 0xE68, 0xE84, 0xEA0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNEN1x[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNEN1x[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – CNEN1x[15:0] Interrupt Change Notification Edge Select for PORTx bits
| Value | Description |
|---|---|
1 |
Interrupt-on-change (from the last read value) is enabled for PORTx[n] |
0 |
Interrupt-on-change is disabled for PORTx[n] |