8.2.2.3 Input Data for PORTx Register

Note: Unimplemented bit locations read as '0'.

Name: PORTx
Offset: 0xE04, 0xE20, 0xE3C, 0xE58, 0xE74, 0xE90

Legend: x = Bit is unknown

Bit 15141312111098 
 PORTx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 
Bit 76543210 
 PORTx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 15:0 – PORTx[15:0] PORTx Data Input Value bits