24.2.4 PTG Broadcast Trigger Enable Low Register(1)
Note:
- This register is read-only when the module is executing Step commands.
| Name: | PTGBTEH |
| Offset: | 0x906 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PTGBTE[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PTGBTE[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – PTGBTE[31:16] PTG Broadcast Trigger Enable bits
| Value | Description |
|---|---|
1 |
Generates trigger when the broadcast command is executed |
0 |
Does not generate trigger when the broadcast command is executed |