24.2.6 PTG Timer0 Limit Register(1)

Note:
  1. This register is read-only when the module is executing Step commands.
Name: PTGT0LIM
Offset: 0x90C

Bit 15141312111098 
 PTGT0LIM[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PTGT0LIM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PTGT0LIM[15:0] PTG Timer0 Limit Register bits

General Purpose Timer0 Limit register.