24.2.7 PTG Timer1 Limit Register(1)

Note:
  1. This register is read-only when the module is executing Step commands.
Name: PTGT1LIM
Offset: 0x910

Bit 15141312111098 
 PTGT1LIM[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PTGT1LIM[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PTGT1LIM[15:0] PTG Timer1 Limit Register bits

General Purpose Timer1 Limit register.