15.1.2 QEIx I/O Control Register Low

Legend: x = Bit is unknown

Name: QEIxIOC
Offset: 0x144, 0x178, 0xEC8

Bit 15141312111098 
 QCAPENFLTRENQFDIV[2:0]OUTFNC[1:0]SWPAB 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HOMPOLIDXPOLQEBPOLQEAPOLHOMEINDEXQEBQEA 
Access R/WR/WR/WR/WRRRR 
Reset 0000xxxx 

Bit 15 – QCAPEN QEIx Position Counter Input Capture Enable bit

ValueDescription
1

HOMEx input event (positive edge) triggers a position capture event (HCAPEN must be cleared)

0

HOMEx input event (positive edge) does not trigger a position capture event

Bit 14 – FLTREN QEAx/QEBx/INDXx/HOMEx Digital Filter Enable bit

ValueDescription
1

Input pin digital filter is enabled

0

Input pin digital filter is disabled (bypassed)

Bits 13:11 – QFDIV[2:0] QEAx/QEBx/INDXx/HOMEx Digital Input Filter Clock Divide Select bits

ValueDescription
111

1:256 clock divide

110

1:64 clock divide

101

1:32 clock divide

100

1:16 clock divide

011

1:8 clock divide

010

1:4 clock divide

001

1:2 clock divide

000

1:1 clock divide

Bits 10:9 – OUTFNC[1:0] QEIx Module Output Function Mode Select bits

ValueDescription
11

The CNTCMPx pin goes high when POSxCNT ≤ QEIxLEC or POSxCNT ≥ QEIxGEC

10

The CNTCMPx pin goes high when POSxCNT ≤ QEIxLEC

01

The CNTCMPx pin goes high when POSxCNT ≥ QEIxGEC

00

Output is disabled

Bit 8 – SWPAB Swap QEAx and QEBx Inputs bit

ValueDescription
1

QEAx and QEBx are swapped prior to Quadrature Decoder logic

0

QEAx and QEBx are not swapped

Bit 7 – HOMPOL HOMEx Input Polarity Select bit

ValueDescription
1

Input is inverted

0

Input is not inverted

Bit 6 – IDXPOL INDXx Input Polarity Select bit

ValueDescription
1

Input is inverted

0

Input is not inverted

Bit 5 – QEBPOL QEBx Input Polarity Select bit

ValueDescription
1

Input is inverted

0

Input is not inverted

Bit 4 – QEAPOL QEAx Input Polarity Select bit

ValueDescription
1

Input is inverted

0

Input is not inverted

Bit 3 – HOME Status of HOMEx Input Pin After Polarity Control bit (read-only)

ValueDescription
1

Pin is at logic ‘1’ if HOMPOL bit is set to ‘0’; pin is at logic ‘0’ if HOMPOL bit is set to ‘1

0

Pin is at logic ‘0’ if HOMPOL bit is set to ‘0’; pin is at logic ‘1’ if HOMPOL bit is set to ‘1

Bit 2 – INDEX Status of INDXx Input Pin After Polarity Control bit (read-only)

ValueDescription
1

Pin is at logic ‘1’ if the IDXPOL bit is set to ‘0’; pin is at logic ‘0’ if the IDXPOL bit is set to ‘1

0

Pin is at logic ‘0’ if the IDXPOL bit is set to ‘0’; pin is at logic ‘1’ if the IDXPOL bit is set to ‘1

Bit 1 – QEB Status of QEBx Input Pin After Polarity Control and SWPAB Pin Swapping bit (read-only)

ValueDescription
1

Physical pin, QEBx, is at logic ‘1’ if QEBPOL bit is set to ‘0’ and SWPAB bit is set to ‘0’;

physical pin, QEBx, is at logic ‘0’ if QEBPOL bit is set to ‘1’ and SWPAB bit is set to ‘0’;

physical pin, QEAx, is at logic ‘1’ if QEBPOL bit is set to ‘0’ and SWPAB bit is set to ‘1’;

physical pin, QEAx, is at logic ‘0’ if QEBPOL bit is set to ‘1’ and SWPAB bit is set to ‘1

0

Physical pin, QEBx, is at logic ‘0’ if QEBPOL bit is set to ‘0’ and SWPAB bit is set to ‘0’;

physical pin, QEBx, is at logic ‘1’ if QEBPOL bit is set to ‘1’ and SWPAB bit is set to ‘0’;

physical pin, QEAx, is at logic ‘0’ if QEBPOL bit is set to ‘0’ and SWPAB bit is set to ‘1’;

physical pin, QEAx, is at logic ‘1’ if QEBPOL bit is set to ‘1’ and SWPAB bit is set to ‘1

Bit 0 – QEA Status of QEAx Input Pin After Polarity Control and SWPAB Pin Swapping bit (read-only)

ValueDescription
1

Physical pin, QEAx, is at logic ‘1’ if QEAPOL bit is set to ‘0’ and SWPAB bit is set to ‘0’;

physical pin, QEAx, is at logic ‘0’ if QEAPOL bit is set to ‘1’ and SWPAB bit is set to ‘0’;

physical pin, QEBx, is at logic ‘1’ if QEAPOL bit is set to ‘0’ and SWPAB bit is set to ‘1’;

physical pin, QEBx, is at logic ‘0’ if QEAPOL bit is set to ‘1’ and SWPAB bit is set to ‘1

0

Physical pin, QEAx, is at logic ‘0’ if QEAPOL bit is set to ‘0’ and SWPAB bit is set to ‘0’;

physical pin, QEAx, is at logic ‘1’ if QEAPOL bit is set to ‘1’ and SWPAB bit is set to ‘0’;

physical pin, QEBx, is at logic ‘0’ if QEAPOL bit is set to ‘0’ and SWPAB bit is set to ‘1’;

physical pin, QEBx, is at logic ‘1’ if the QEAPOL bit is set to ‘1’ and the SWPAB bit is set to ‘1