15.1.3 QEIx I/O Control High Register High(1)

Note:
  1. This register is not present on all devices.
Name: QEIxIOCH
Offset: 0x146, 0x17A, 0xECA

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        HCAPEN 
Access R/W 
Reset 0 

Bit 0 – HCAPEN Position Counter Input Capture by Home Event Enable bit

ValueDescription
1

HOMEx input event (positive edge) triggers a position capture event

0

HOMEx input event (positive edge) does not trigger a position capture event