18.5.2 I2Cx Control Register High
| Name: | I2CxCONH |
| Offset: | 0x502, 0x51E, 0xF5E |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCIE | SCIE | BOEN | SDAHT | SBCDE | AHEN | DHEN | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – PCIE Stop Condition Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enables interrupt on detection of Stop condition |
0 |
Stop detection interrupts are disabled |
Bit 5 – SCIE Start Condition Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Enables interrupt on detection of Start or Restart conditions |
0 |
Start detection interrupts are disabled |
Bit 4 – BOEN Buffer Overwrite Enable bit
| Value | Description |
|---|---|
1 |
I2CxRCV is updated and an ACK is generated for a received address/data byte,
ignoring the state of the I2COV bit only if RBF bit = |
0 |
I2CxRCV is only updated when I2COV is clear |
Bit 3 – SDAHT SDAx Hold Time Selection bit
| Value | Description |
|---|---|
1 |
Minimum of 300 ns hold time on SDAx after the falling edge of SCLx |
0 |
Minimum of 100 ns hold time on SDAx after the falling edge of SCLx |
Bit 2 – SBCDE Client Mode Bus Collision Detect Enable bit
If, on the rising edge of SCLx, SDAx is sampled low when the module is outputting a High state, the BCL bit is set and the bus goes Idle. This Detection mode is only valid during data and ACK transmit sequences.
| Value | Description |
|---|---|
1 |
Enables Client bus collision interrupts |
0 |
Client bus collision interrupts are disabled |
Bit 1 – AHEN Address Hold Enable bit
| Value | Description |
|---|---|
1 |
Following the 8th falling edge of SCLx for a matching received address byte; SCLREL bit (I2CxCONL[12]) will be cleared and the SCLx will be held low |
0 |
Address holding is disabled |
Bit 0 – DHEN Data Hold Enable bit
| Value | Description |
|---|---|
1 |
Following the 8th falling edge of SCLx for a received data byte; Client hardware clears the SCLREL bit (I2CxCONL[12]) and SCLx is held low |
0 |
Data holding is disabled |